
Living Now
BTICINO
REF. BT-KG03
EAN.
8005543611432
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Model | Central cover plate |
---|---|
Imprint/indication | None |
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Black |
---|---|
RAL-number (similar) | 7015 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
degree of impact strength (IK) | IK00 |
Width | 45 mm |
Height | 86 mm |
Depth | 7 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
1 document
Tehnični list
1 document
BIM datoteka
SELECT AN ACTION