
Living Now
BTICINO
REF. BT-KG06M2V
EAN.
8005543668948
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Model | Central cover plate |
---|---|
Imprint/indication | Symbol "arrows" |
Scannable symbol/barrier free | No |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Other |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
---|---|
Colour | Black |
RAL-number (similar) | 7015 |
With label area | No |
With exchangeable lens/symbol | No |
degree of impact strength (IK) | IK04 |
Width | 45 mm |
Height | 86 mm |
Depth | 7 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
1 document
Tehnični list
1 document
Stran v katalogu
1 document
BIM datoteka
SELECT AN ACTION