
Living Light
Bticino
REF. BT-LNA4802AR
EAN.
8005543422502
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Anthracite |
---|---|
RAL-number (similar) | 7016 |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | Other |
degree of impact strength (IK) | IK00 |
Type of fastening | Engage (snap) |
Width | 88 mm |
Height | 86 mm |
Depth | 10.2 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
1 document
Tehnični list
15 documents
Pogodba
OC / CB-HU-005073
(0.59 Mo)
Pogodba
OC / CB-HU-005071
(0.59 Mo)
Ooljevarstveni profil
Pogodba
Decl. UE RED-A 4170 A
(0.45 Mo)
Pogodba
Decl. UE RED-A 4050 C
(0.45 Mo)
Pogodba
Decl. UE RED-A 4169 A
(0.45 Mo)
Pogodba
OC / CB-DE 2-039436
(0.66 Mo)
Pogodba
Decl. UE RED-A 4147 A
(0.45 Mo)
Pogodba
Decl. UE RED-A 4136 A
(0.45 Mo)
Pogodba
Decl. UE RED-A 4158 A
(0.45 Mo)
Pogodba
AENOR-030/002305
(0.64 Mo)
Pogodba
OC / CB-FR_717744
(0.46 Mo)
Pogodba
OC / CB-HU-005165
(0.61 Mo)
Pogodba
OC / CB-FR_701798 A1
(0.44 Mo)
Pogodba
Decl. UE RED-A 4344 A
(0.45 Mo)
SELECT AN ACTION