
Couvercle métal revêtement inox pour boite de sol version standard 12 modules ou 18 modules
LEGRAND
Couvercle métal revêtement inox pour boite de sol version standard 12 modules ou 18 modules
REF. 088004
EAN.
3414970754974
Couvercle amovible pour faciliter les connexions aux appareillages, pour boite de sol version standard
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Housing material | Stainless steel |
With opening carpeting | Yes |
Depth of flooring recess | 8 mm |
Protective frame carpeting | Yes |
Colour | Grey |
Suitable for subfloor duct | Yes |
Suitable for hollow floor | Yes |
---|---|
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | Yes |
Outer width | 241 mm |
Outer length | 286 mm |
Length built-in dimension | 264 mm |
Width built-in dimension | 219 mm |
Min. built-in depth | 68 mm |
5 documents
Navodila za uporabo
Tehnični list
Tehnični list
Tehnični list
Tehnični list
4 documents
Tehnična stran v katalogu
Stran v katalogu
Tehnična stran v katalogu
Tehnična stran v katalogu
10 documents
BIM datoteka
BIM datoteka
BIM datoteka
BIM datoteka
BIM datoteka
BIM datoteka
BIM datoteka
BIM datoteka
BIM datoteka
3D Autocad
1 document
Ooljevarstveni profil
SELECT AN ACTION