
Disjoncteur ouvert débrochable DMX³1600 pouvoir de coupure 42kA 415V~ - 3P - 630A
DMX³ 1600
LEGRAND
Disjoncteur ouvert débrochable DMX³1600 pouvoir de coupure 42kA 415V~ - 3P - 630A
REF. 028071
EAN.
3414971419582
DMX³, disjoncteur ouvert pour la protection et le contrôle en tête des installations de basse tension, avec de nombreuses possibilités d'accessoires et d'équipements
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Rated permanent current Iu | 630 A |
---|---|
Rated voltage | 220-690 V |
Rated short-circuit breaking capacity Icu at 400 V, 50 Hz | 42 kA |
Overload release current setting | 252-630 A |
Adjustment range short-term delayed short-circuit release | 945-6300 A |
Adjustment range undelayed short-circuit release | 1260-42000 A |
Device construction | Built-in device slide-in technique (withdrawable) |
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Other |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as normally closed contact | 0 |
Number of auxiliary contacts as normally open contact | 0 |
Number of auxiliary contacts as change-over contact | 4 |
With switched-off indicator | Yes |
With integrated under voltage release | No |
Number of poles | 3 |
Position of connection for main current circuit | Back side |
Type of control element | Push button |
Complete device with protection unit | No |
Motor drive integrated | No |
---|---|
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |
Width | 282 mm |
Height | 352 mm |
Depth | 306 mm |
degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-70 °C |
Storage temperature | -25-85 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Electric supplying direction | By the top |
Terminal marking indication | No |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Terminals capacity | 120-1000 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
8 documents
Tehnični list
Navodila za uporabo
Tehnični priročnik
Tehnični priročnik
Tehnični priročnik
Navodila za uporabo
Tehnični priročnik
Dokumentacija za delavnice
2 documents
Tehnična stran v katalogu
Stran v katalogu
1 document
3D Autocad
1 document
Programska oprema
SELECT AN ACTION