Skip to main content
Logo print

Disjoncteur ouvert fixe DMX³1600 pouvoir de coupure 42kA 415V~ - 3P - 630A

DMX³ 1600 LEGRAND

Disjoncteur ouvert fixe DMX³1600 pouvoir de coupure 42kA 415V~ - 3P - 630A

REF. 028000 EAN. 3414970716965

DMX³, disjoncteur ouvert pour la protection et le contrôle en tête des installations de basse tension, avec de nombreuses possibilités d'accessoires et d'équipements

Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό

Τεχνικά χαρακτηριστικά

Rated permanent current Iu 630 A
Rated voltage 230-690 V
Rated short-circuit breaking capacity Icu at 400 V, 50 Hz 42 kA
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as normally closed contact 0
Number of auxiliary contacts as normally open contact 0
Number of auxiliary contacts as change-over contact 0
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 3
Position of connection for main current circuit Back side
Type of control element Push button
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional No
Degree of protection (IP) IP30

8 documents
Tehnični list
Navodila za uporabo
LE08437AC.pdf pdf (17.31 Mo)
Tehnični priročnik
LE10707AA.pdf pdf (13.31 Mo)
Tehnični priročnik
Tehnični priročnik
Navodila za uporabo
LE08866AC.pdf pdf (6.7 Mo)
Tehnični priročnik
Dokumentacija za delavnice
2 documents
Tehnična stran v katalogu
ex223001_0226-0227.pdf pdf (0.34 Mo)
Stran v katalogu
ex223001_0213.pdf pdf (0.06 Mo)
1 document
3D Autocad
028000.dwg dwg (0.15 Mo)
1 document
Programska oprema