
Disjoncteur ouvert fixe DMX³1600 pouvoir de coupure 42kA 415V~ - 4P - 630A
DMX³ 1600
LEGRAND
Disjoncteur ouvert fixe DMX³1600 pouvoir de coupure 42kA 415V~ - 4P - 630A
REF. 028006
EAN.
3414970717016
DMX³, disjoncteur ouvert pour la protection et le contrôle en tête des installations de basse tension, avec de nombreuses possibilités d'accessoires et d'équipements
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Rated permanent current Iu | 630 A |
---|---|
Rated voltage | 230-690 V |
Rated short-circuit breaking capacity Icu at 400 V, 50 Hz | 42 kA |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | No |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as normally closed contact | 0 |
Number of auxiliary contacts as normally open contact | 0 |
Number of auxiliary contacts as change-over contact | 0 |
With switched-off indicator | Yes |
---|---|
With integrated under voltage release | Yes |
Number of poles | 4 |
Position of connection for main current circuit | Back side |
Type of control element | Push button |
Complete device with protection unit | Yes |
Motor drive integrated | No |
Motor drive optional | No |
Degree of protection (IP) | IP30 |
9 documents
Tehnični list
Tehnični list
Navodila za uporabo
Tehnični priročnik
Tehnični priročnik
Tehnični priročnik
Navodila za uporabo
Tehnični priročnik
Dokumentacija za delavnice
2 documents
Tehnična stran v katalogu
Stran v katalogu
1 document
3D Autocad
1 document
Programska oprema
SELECT AN ACTION