
Enjoliveur Living Now pour commande d'éclairage standard ou lumineuse 2 modules - noir mat
Living Now
BTICINO
Enjoliveur Living Now pour commande d'éclairage standard ou lumineuse 2 modules - noir mat
REF. BT-KG01M2
EAN.
8005543611289
Living Now, enjoliveur mobile de finition de commandes (interrupteurs uniquement)
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Model | Touch control button |
---|---|
Imprint/indication | None |
Utilization | Other |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Black |
---|---|
RAL-number (similar) | 7015 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
degree of impact strength (IK) | IK00 |
Width | 45 mm |
Height | 86 mm |
Depth | 7 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
1 document
Tehnični list
2 documents
BIM datoteka
BIM datoteka
3 documents
Pogodba
AENOR-030/002589
(0.29 Mo)
Pogodba
OC / CB-FR_711679/A1
(0.53 Mo)
Ooljevarstveni profil
SELECT AN ACTION