
Goulotte 1 compartiment 35x105mm DLP monobloc - blanc
DLP
LEGRAND
Goulotte 1 compartiment 35x105mm DLP monobloc - blanc
REF. 010463
EAN.
3245060104634
La goulotte DLP monobloc offre une distribution, une protection et une dérivation des différents fils et câbles dans une installation électrique (courant fort et/ou courant faible)
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Width | 105 mm |
---|---|
Depth | 35 mm |
Length | 2000 mm |
Number of covers | 1 |
Covers included | Yes |
Cover width 1 | 85 mm |
Symmetric | Yes |
Construction type rectangular | Yes |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
---|---|
Construction rear wall (inner side) | Perforated |
With protective foil | Yes |
Number of plug-in partitions | 0 |
With duct connector | No |
Bottom perforation | Yes |
Mounting method cover | Spanned |
With cable fixing clip | No |
Usable cross section | 2650 mm² |
Degree of protection (IP) | IP40 |
degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
2 documents
Stran v katalogu
Tehnična stran v katalogu
3 documents
BIM datoteka
BIM datoteka
BIM datoteka
SELECT AN ACTION