
Interrupteur à déclenchement libre DPX³-I630 - 4P - 630A
DPX -IS 630
LEGRAND
Interrupteur à déclenchement libre DPX³-I630 - 4P - 630A
REF. 422219
EAN.
3414970380159
DPX³-I, interrupteur à déclenchement libre boîtier moulé pour la coupure et le sectionnement des circuits électriques basse tension
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | Yes |
Version as safety switch | Yes |
Version as emergency stop installation | Yes |
Version as reversing switch | No |
Max. rated operation voltage Ue AC | 690 V |
Rated operating voltage | 220-690 V |
Rated permanent current Iu | 630 A |
Rated permanent current at AC-21, 400 V | 630 A |
Rated short-time withstand current lcw | 8 kA |
Rated operation power at AC-23, 400 V | 252 kW |
Conditioned rated short-circuit current Iq | 7.6 kA |
Number of poles | 4 |
Number of auxiliary contacts as change-over contact | 2 |
Motor drive optional | Yes |
---|---|
Motor drive integrated | No |
Voltage release optional | Yes |
Device construction | Built-in device fixed built-in technique |
Suitable for floor mounting | Yes |
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | No |
Colour control element | Grey |
Type of control element | Toggle |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Degree of protection (IP), front side | IP30 |
6 documents
Navodila za uporabo
Dokumentacija za delavnice
Tehnični list
Dokumentacija za delavnice
Tehnični priročnik
Tehnični list
6 documents
Stran v katalogu
Tehnična stran v katalogu
Tehnična stran v katalogu
Tehnična stran v katalogu
Tehnična stran v katalogu
Tehnična stran v katalogu
1 document
3D Autocad
1 document
Pogodba
OC / CB-SE-91834
(0.98 Mo)
SELECT AN ACTION