
Kit carillon radio sans fils Sérénité double à piles - blanc
LEGRAND
Kit carillon radio sans fils Sérénité double à piles - blanc
REF. 094272
EAN.
3414971067295
Kit carillon radio, adapté à une maison
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Housing colour | White |
---|---|
Housing material | Plastic |
Loudness | 80 dB |
Nominal voltage | 230-230 V |
Degree of protection (IP) | IP20 |
Type of current | AC/DC |
Built-in battery | Yes |
Mounting method | Surface mounted |
Wireless | Yes |
Max. transmission range | 200 m |
Width | 109 mm |
Height | 105 mm |
Depth | 45 mm |
degree of impact strength (IK) | IK07 |
Operating / setting temperature | -20-50 °C |
Storage temperature | -20-50 °C |
RAL-number | 9003 |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Other |
---|---|
Label space/information surface | Yes |
With complemantary luminous signal | Yes |
Contains Batteries and/or Accumulator | Yes |
Number of ringtones | 30 |
IEC code (Pack1) | CR2032 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium button (battery) |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 3 |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
Connected object | No |
Operating method | RF |
Application store for download | Not applicable |
With voice command | No |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
2 documents
Navodila za uporabo
Navodila za uporabo
1 document
Stran v katalogu
1 document
Pogodba
Decl. UE RED-70-325-02
(1.23 Mo)
SELECT AN ACTION