
Plaque 1 poste Soliroc IK10
Soliroc™
LEGRAND
Plaque 1 poste Soliroc IK10
REF. 077851
EAN.
3245060778514
Soliroc, plaque de finition antivandale pour les lieux à risques ou sans surveillance, à associer à un support universel Batibox et un mécanisme Soliroc
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Metal |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
---|---|
Surface finishing | Matt |
Colour | Grey |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP55 |
degree of impact strength (IK) | IK10 |
Type of fastening | Screw mounting |
Width | 110 mm |
Height | 110 mm |
Depth | 13.5 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
3 documents
Tehnični list
Tehnični list
Navodila za uporabo
1 document
Stran v katalogu
10 documents
Pogodba
OC / CB-FR_700177/A1
(0.71 Mo)
Pogodba
NF App Domestic-NF012_4236
(0.53 Mo)
Pogodba
OC / CB-FR_720173
(0.39 Mo)
Ooljevarstveni profil
Pogodba
NF App Domestic-NF012_3741
(0.55 Mo)
Pogodba
OC / CB-FR_707077/M1
(0.43 Mo)
Pogodba
OC / CB-FR_720392
(0.4 Mo)
Ooljevarstveni profil
Pogodba
NF App Domestic-NF012_4239
(0.53 Mo)
Ooljevarstveni profil
SELECT AN ACTION