
Plaque de finition pour couvercle métal finition inox pour boite de sol version standard 12 modules ou 18 modules
LEGRAND
Plaque de finition pour couvercle métal finition inox pour boite de sol version standard 12 modules ou 18 modules
REF. 088046
EAN.
3414970755438
Plaque de finition, permet d'habiller parfaitement le couvercle de la boîte de sol standard et d'améliorer sa robustesse
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Cover plate length | 248 mm |
---|---|
Application | Surface tank |
Number of single openings | 0 |
Number of double openings | 0 |
Number of triple openings | 0 |
Number of CEE-/perilex openings | 0 |
Number of square openings | 0 |
Number of round openings | 0 |
Number of oval openings | 0 |
Installation technique | Other |
---|---|
Type of fastening | Other |
Blind plate | Yes |
With label area | No |
Suitable for label area | No |
Material | Stainless steel |
Colour | Stainless steel |
Width | 154 mm |
Height | 7.5 mm |
4 documents
Tehnični list
Tehnični list
Tehnični list
Tehnični list
4 documents
Tehnična stran v katalogu
Stran v katalogu
Tehnična stran v katalogu
Tehnična stran v katalogu
10 documents
BIM datoteka
BIM datoteka
BIM datoteka
BIM datoteka
BIM datoteka
BIM datoteka
BIM datoteka
BIM datoteka
BIM datoteka
3D Autocad
SELECT AN ACTION