
Plaque de finition Living Now Collection Les Blancs matière polymère 3 modules - finition Ciel
Living Now
BTICINO
Plaque de finition Living Now Collection Les Blancs matière polymère 3 modules - finition Ciel
REF. BT-KA4803DA
EAN.
8005543616758
Living Now, plaque montée sur la partie fonctionnelle de l’interrupteur, tout comme les touches, pour lui apporter une finition esthétique
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Number of units | 1 |
---|---|
Mounting direction | Horizontal |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 3 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Colour | Grey |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | Other |
degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 125 mm |
Height | 86 mm |
Depth | 30 mm |
Built-in width | 125 mm |
Built-in height | 86 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
1 document
Tehnični list
2 documents
BIM datoteka
BIM datoteka
9 documents
Ooljevarstveni profil
Ooljevarstveni profil
Ooljevarstveni profil
Ooljevarstveni profil
Ooljevarstveni profil
Ooljevarstveni profil
Ooljevarstveni profil
Pogodba
AENOR-030/002589
(0.29 Mo)
Ooljevarstveni profil
SELECT AN ACTION