
Point d’accès Wi-Fi PoE à brancher dans prise RJ45
LCS³
LEGRAND
Point d’accès Wi-Fi PoE à brancher dans prise RJ45
REF. 033523
EAN.
3414972013277
Point d'accès mobile Wi-Fi Power Over Ethernet - à brancher dans prise RJ45
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Max. data transmission rate | 300 Mbit/s |
---|---|
Frequency band | 2.4 GHz |
Managed | Yes |
Radio protocol | IEEE 802.11 n |
Encoding | WPA2 |
Ethernet | Yes |
Number of ports 10/100 Mbps LAN | 1 |
Number of ports 10/100/1000 Mbps LAN | 0 |
Number of ports 1000 Mbps Mini GBIC | 0 |
Number of ports 10 Gbps Mini GBIC | 0 |
Firewall | No |
VPN-security | No |
Connection for external antenna | No |
Bridge function | Yes |
Number of AP's supported | 1 |
Repeater function | No |
Power over Ethernet | Yes |
Colour | White |
Width | 66 mm |
---|---|
Height | 66 mm |
Depth | 44 mm |
Degree of protection (IP) | IP2X |
Suitable for 19 inch mounting | No |
Suitable for ceiling mounting | No |
Built-in | No |
Suitable for DIN rail (top hat rail) mounting | No |
Pole fastening | No |
Flush-mounted installation | No |
Suitable for wall mounting | Yes |
Number of users | 16 |
Socket outlet adaptor | No |
degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-40 °C |
Storage temperature | -20-70 °C |
Voltage type | DC |
RAL-number | 9003 |
4 documents
Tehnični list
Tehnični list
Tehnični priročnik
Navodila za uporabo
2 documents
Stran v katalogu
Stran v katalogu
2 documents
BIM datoteka
BIM datoteka
SELECT AN ACTION