
Poste intérieur audio-vidéo connecté avec écran
Classe 300
BTICINO
Poste intérieur audio-vidéo connecté avec écran
REF. BT-344842
EAN.
8005543677513
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
With video | Yes |
---|---|
Installation technique | Bus system |
Mounting method | Surface mounted |
Material | Plastic |
Picture system | PAL |
Property picture system | Colour |
With memory function | Yes |
Overhear protected | Yes |
Operation door lock | Yes |
Control extra function(s) | Yes |
Hands free | Yes |
Can be connected to smartphone | Yes |
Hearing aid compatible | No |
With automatic door opener | Yes |
Colour | White |
Type of interface | Wi-Fi |
Mutable call tone | Yes |
Internal communication | Yes |
Specific call tone | Yes |
Loudness setting | Yes |
With touch screen | Yes |
Width | 130 mm |
Height | 230 mm |
Depth | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | Yes |
Compatible with Amazon Alexa | Yes |
IFTTT support available | Yes |
degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP54 |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | DC |
Nominal voltage | 20-27 V |
Supply current | 0.1-0.580 A |
Frequency | 50-60 Hz |
Sound level | 80 dB |
Standby consumption | 215 mA |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Cable section | 0.28-0.5 mm² |
Label space/information surface | No |
---|---|
Fitted with USB plug | Yes |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | Yes |
Vertical fixing center distance | 1600-1650 mm |
Horizontal fixing center distance | 40-40 mm |
Contains Batteries and/or Accumulator | No |
Additional unit | Yes |
Maximum number of additional screens | 0 |
Addressable | Yes |
Door entry system with mobile application | Yes |
Number of ringtones | 6 |
Remote opening of gate / Electric door opener | Yes |
Screen resolution | 1280x720 |
Screen brightness setting | Yes |
Screen contrast setting | Yes |
Memory video function | Yes |
Camera type | Not applicable |
Max distance between internal and external unit | 200 m |
IEC code (Pack1) | Not applicable |
Battery ou Accumulator (Pack1) | Not applicable |
Element Composition (Pack1) | Not applicable |
Number of Pack 1 | 0 |
Number of Single Element (Pack1) | 0 |
IEC code (Pack2) | Not applicable |
Battery ou Accumulator (Pack2) | Not applicable |
Element Composition (Pack2) | Not applicable |
Number of Pack 2 | 0 |
Number of Single Element (Pack2) | 0 |
Connected object | Yes |
Operating method | Wifi network |
Application store for download | Google Play Store |
Programming way | Smartphone apps |
With voice command | Yes |
Programmable | No |
Interoperable connection Protocol | No |
Connectable by Internet box | Yes |
Compatible voice assistants | Amazon Alexa |
Application name | Home + Security , Home + Control |
Product use function | Door entry systems |
Software Update Duration (years) | 3 |
7 documents
Tehnični list
Navodila za uporabo
Tehnični list
Tehnični priročnik
Tehnični priročnik
Tehnični priročnik
Tehnični priročnik
6 documents
Tehnična stran v katalogu
Stran v katalogu
Navodila za vgradnjo
Tehnična stran v katalogu
Navodila za vgradnjo
Stran v katalogu
2 documents
BIM datoteka
BIM datoteka
1 document
Pogodba
Decl. UE RED-70-393-02
(0.17 Mo)
SELECT AN ACTION