
Prise RJ45 catégorie6 STP blindée inclinées à 90° Mosaic 2 modules - blanc
Mosaic™
LEGRAND
Prise RJ45 catégorie6 STP blindée inclinées à 90° Mosaic 2 modules - blanc
REF. 076593
EAN.
3245060765934
Mosaic, une prise informatique, répondant aux tendances actuelles des bâtiments à compléter d'une plaque de finition et à poser sur tous types de supports
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | Yes |
Floor box/subfloor mounted | Yes |
Type of fastening | Engage (snap) |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 6 |
Colour | White |
RAL-number | 9003 |
Connection type | Insulation displacement connector |
Shielded buses | Yes |
Separate earthing connection | No |
With label space | Yes |
Separate strain relief | No |
Mounting method shielding connection | Other |
Outlet direction | Straight |
With dust cover | Yes |
Degree of protection (IP) | IP20 |
---|---|
Colour coding | Yes |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 39.5 mm |
Number of modules (module system) | 2 |
Built-in depth | 31 mm |
degree of impact strength (IK) | IK03 |
Operating / setting temperature | -40-70 °C |
Storage temperature | -40-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Not applicable |
4 documents
Tehnični list
Navodila za uporabo
Navodila za uporabo
Tehnični list
2 documents
Stran v katalogu
Stran v katalogu
5 documents
Ooljevarstveni profil
Pogodba
AoC-Ac Delta Force 4PPoE 2019-677
(0.08 Mo)
Pogodba
AoC-CL2_C6_STP_32757_ac1181032
(0.08 Mo)
Ooljevarstveni profil
Pogodba
AoC-PL2_C6_STP_32757_ac1181031
(0.08 Mo)
SELECT AN ACTION