
Voyant de balisage autonome Mosaic 2 modules - blanc
Mosaic™
LEGRAND
Voyant de balisage autonome Mosaic 2 modules - blanc
REF. 078512
EAN.
3245060785123
Mosaic, une fontion balisage répondant aux tendances actuelles des bâtiments à compléter d'une plaque de finition et à poser sur tous types de supports
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Lamp type | LED not exchangeable |
---|---|
With light source | Yes |
Suitable for number of light sources | 1 |
Lamp holder | None |
Housing material | Plastic |
Housing colour | White |
Type of covering | Disc |
Material cover | Plastic, opal |
Suitable for surface mounting | No |
Suitable for built-in mounting | Yes |
With built-in installation box | No |
Adjustable | No |
Voltage type | AC |
Nominal voltage | 230-230 V |
Type of control gear | Not required |
With control gear | No |
Exchangeable control gear | No |
Dimming 0-10 V | No |
Dimming 1-10 V | No |
Dimming DALI | No |
Dimming DMX | No |
Dimming DSI | No |
Dimming potentiometer (integrated) | No |
Dimming LineSwitch | No |
Dimming manufacturer's proprietary system | No |
Dimming mains voltage modulation | No |
Dimming phase cut-off (trailing edge) | No |
Dimming phase cut-on (leading edge) | No |
Dimming programmable | No |
Dimming RF | No |
Dimming Sine Wave Reduction | No |
Dimming Touch and Dim | No |
Dimming Zigbee | No |
Dimming with push-button | No |
No dim function | Yes |
Light distributor | Diffuser lens/optic/panel |
Light distribution | Symmetric |
---|---|
Light outlet | Direct |
Degree of protection (IP) | IP20 |
Protection class according to IEC 61140 | II |
degree of impact strength (IK) | IK02 |
Rated luminous flux according to IEC 62722-2-1 | 2 lm |
Operation by Bluetooth | No |
Colour of light | White |
Compatible with Casambi | No |
Width | 45 mm |
Height/depth | 42 mm |
Length | 45 mm |
Built-in height/depth | 42 mm |
Type of wiring | Ending |
Number of poles | 2 |
Conductor cross section | 1.5 mm² |
Connection type | Screwed terminal |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Frequency | 50-59 Hz |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Number of terminals | 4 |
Terminals capacity | 1.5-1.5 mm² |
Cable nature for connection | Flexible or rigid |
Mounting method | Flush-mounted |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | LR6 |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel-Cadmium |
Number of Pack 1 | 2 |
Number of Single Element (Pack1) | 4 |
Single Element weight (Pack1) | 20 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | I : Industrial (not Portable) |
1 document
Navodila za uporabo
1 document
Stran v katalogu
2 documents
BIM datoteka
BIM datoteka
SELECT AN ACTION