Skip to main content
Logo print

Green up Access and Premium charging solutions for electric vehicles | Legrand Slovenia

Green’up Access & Premium charging solutions for electric vehicles

With the Green’up Access socket, Legrand makes it easy to charge vehicles at home. Inexpensive, simple to install, safe, they can also be used for all conventional purposes, and are specially prewired so they can easily be replaced with a mode 3 charging station.

Data center

Ready to install pack and Green’up Access kit


The ready to install pack consists of a heavy-duty socket identified for electric vehicles + a fixing base + an RCBO.
8 to 16 A charging, in complete safety, of all electric vehicles with a mode 1 or mode 2 cable. Detection system patented by Legrand: vehicles detect the secure Green’up infrastructure and select the maximum power that can be supplied by the socket, resulting in a shorter charging time.
The kit contains all the ready to install pack items + a Plexo³ cabinet and a 45 A electricity meter.

 

Racks and cooling

Flush-mounting Green’up Access sockets


With its IK 10 protection giving it excellent resistance to harsh environments, the Green’up Access socket is perfect for use in public car parks and lock-ups.
8 to 16 A charging of all electric vehicles with a mode 1 or mode 2 cable, regardless of how much charging power is required by the vehicle (detection system patented by Legrand).

SEE THE BROCHURE:

Plastic Green’up Premium charging stations


The Green’up Premium charging station is used for charging vehicles in mode 2 and mode 3. With its native Bluetooth connection it can be used to control charging locally via the EV CHARGE application. When connected to the IP or Wi-Fi network with the communication kit (optional), it allows remote control from a smartphone, tablet computer or PC. Wall fixing or floor standing (optional).
Power ratings:

  • 3.7/4.6 kW - single-phase charging station
  • 3.7 to 7.4 kW (adjustable) - single-phase charging station
  • 11 to 22 kW (adjustable) - three-phase charging station
SEE THE BROCHURE:

Metal Green’up Premium charging stations


The Green’up Premium charging station is used for charging vehicles in mode 2 and mode 3. Interoperable charging station for easier management: it can be controlled by a charging company and easily integrated in the car park operator's billing system.
Payment for the electricity used can be added to the cost of parking in the space. Wall fixing or floor standing (optional).
Power ratings:

  • 3.7/4.6 kW - single-phase charging station
  • 3.7 to 7.4 kW (adjustable) - single-phase charging station
  • 11 to 22 kW (adjustable) - three-phase charging station

Managing standard charging


Green’up Premium charging stations offer the option of managing charging locally thanks to the integrated Bluetooth: charging station configuration and management using a smartphone or tablet via the app (compatible with IOS or Android).
Available functions: daily charging program, display of charging station operation, charging station activation/deactivation, log, consumption monitoring with cloud data storage, firmware updates.

Managing charging with the communication kit


The communication kit (optional) can be used for managing functions and remote configuration of Green’Up Premium charging stations, on a smartphone, tablet or PC via IP (RJ 45) or Wi-Fi. Combined with centralised or standalone readers, it controls access via an RFID card.
A bank of charging stations can be managed via the Legrand web server.


ecat_international_legrand

International E-catalog

Consult the technical characteristics of our products. Search by product code, name and category. (consult with your commercial advisor for stock availability).

DISCOVER MORE