-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Rated voltage
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Rated current In
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
Number of contacts as normally open contact
-
Accessory
-
Number of contacts as normally open contact
-
Number of contacts as normally closed contact
-
Version as busbar adaptor
-
Spare part
-
Version as busbar adaptor
-
Number of contacts as normally closed contact
-
Voltage type for actuating
-
Voltage type for actuating
-
Version as built-in device
-
Voltage type for actuating
-
Version as built-in device
-
Type of closure
-
Type of closure
-
Type of closure
-
Suitable for emergency stop
-
Type of electrical connection of main circuit
-
Type of electrical connection of main circuit
-
Type of electrical connection of main circuit
-
Suitable for emergency stop
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Mounting method
-
Nominal value output voltage 1
-
Nominal value output voltage 1
-
Number of lines to feed
-
Number of poles
-
Number of poles
-
Suitable for distribution board
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Connection type

Tore pour relais différentiel référence 026088 - Ø310mm - 630A - maximum 3780A

Prolongateur pour raccordement de barres sur DPX-IS1600 et DPX³1600 jusqu'à 1250A avec 2 barres maximum par pôle

Prolongateur pour raccordement de barres sur DPX-IS1600 et DPX³1600 1600A avec 3 barres maximum par pôle

Jeu de prises arrière méplat orientables amont et aval pour DPX³630 3P

Jeu de prises arrière méplat orientables amont et aval pour DPX-IS630 ou DPX³630 3P et 4P

Jeu de 6 prises arrière courtes amont et aval pour DPX-IS1600 et DPX³1600 3P

Jeu de 6 prises arrière longues amont et aval pour DPX-IS1600 et DPX³1600 3P

Jeu de 8 prises arrière courtes amont et aval pour DPX-IS1600 et DPX³1600 4P

Jeu de 8 prises arrière longues amont et aval pour DPX-IS1600 et DPX³1600 4P

Contact de signalisation embroché/débroché pour DPX³1600 ou DPX³630 débrochable