-
Number of units
-
Number of units
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Number of contacts as normally open contact
-
Number of contacts as normally closed contact
-
Method of operation
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
With lighting
-
Number of poles
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour

Prise de courant étanche 2P+T 20A à fixer sur boîte Ø67mm ou cadre saillie Plexo complet IP44 encastré - gris

Prise de courant étanche 3P+T 20A à fixer sur boîte Ø67mm ou cadre saillie Plexo complet IP44 encastré - gris

Prise de courant étanche 3P+N+T 20A à fixer sur boîte Ø67mm ou cadre saillie Plexo complet IP44 encastré - gris

Prise étanche 2P+T 32A Plexo complet IP44 saillie - gris

Prise étanche 3P+T 32A Plexo complet IP44 saillie - gris

Prise étanche 3P+T+N 32A Plexo complet IP44 saillie - gris

Prise de courant 2P+T type 13 standard suisse Mosaic 2 modules - blanc

Prise de courant 2P+T 10A ou 16A standard italien Mosaic 1 module - blanc

PRISE DE COURANT AVEC TERRE MOSAIC ITALIENNE 16A P30

Prise étanche 2P+T 20A Plexo complet IP55 saillie - gris

Prise étanche 3P+T 20A Plexo complet IP55 saillie - gris

Prise étanche 3P+T+N 20A Plexo complet IP55 saillie - gris