
LEGRAND
REF. 026174
EAN.
3245060261740
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Rated control supply voltage AC 50 Hz | 400-400 V |
---|---|
Rated control supply voltage AC 60 Hz | 400-400 V |
Voltage type for actuating | AC |
Type of electric connection | Other |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 0 |
---|---|
Delayed | No |
Suitable for power circuit breaker | Yes |
Suitable for off-load switch | Yes |
Suitable for motor safety switch | Yes |
Suitable for overload relay | Yes |
2 documents
Navodila za uporabo
Navodila za uporabo
3 documents
Tehnična stran v katalogu
Tehnična stran v katalogu
Stran v katalogu
1 document
Pogodba
CCC-2005010307161813
(4.86 Mo)
SELECT AN ACTION