
Legrand
REF. 067581
EAN.
3414972020541
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Model | One-part rocker |
---|---|
Imprint/indication | None |
Scannable symbol/barrier free | No |
Utilization | Signalling |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
---|---|
Colour | White |
RAL-number (similar) | 9003 |
With label area | Yes |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP21 |
degree of impact strength (IK) | IK04 |
Width | 45 mm |
Height | 45 mm |
Depth | 24 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-110 °C |
3 documents
Tehnični priročnik
Tehnični priročnik
Navodila za uporabo
1 document
Pogodba
Decl. UE RED-70-484-01
(0.04 Mo)
SELECT AN ACTION