
LEGRAND
REF. 069561L
EAN.
3414971878952
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Surface mounting | Yes |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with central cover plate |
Type of connector | 2x RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 6 |
Colour | Grey |
RAL-number | 7046 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | No |
With label space | Yes |
Compatible with third-party covers | No |
Separate strain relief | No |
Mounting method shielding connection | None |
---|---|
Outlet direction | Straight |
With dust cover | Yes |
With terminal resistor | No |
Degree of protection (IP) | IP55 |
Mechanical coding | Yes |
Colour coding | Yes |
Device width | 70.5 mm |
Device height | 70.5 mm |
Device depth | 45 mm |
Number of modules (module system) | 2 |
degree of impact strength (IK) | IK08 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -25-60 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted/recessed mounted |
Cable support | Not applicable |
3 documents
Navodila za uporabo
Tehnični list
Tehnični list
2 documents
Stran v katalogu
Stran v katalogu
3 documents
3D Autocad
BIM datoteka
BIM datoteka
1 document
Ooljevarstveni profil
SELECT AN ACTION