
Plexo™
LEGRAND
REF. 069750L
EAN.
3414971882409
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Type of switch | Two-way switch |
---|---|
Type of socket outlet | British Standard |
Number of socket outlets | 1 |
Method of operation | Rocker/button |
Mounting direction | Horizontal and vertical |
Type of fastening | Mounting with screw |
With lighting | No |
Mounting method | Surface mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7046 |
Transparent | No |
Suitable for degree of protection (IP) | IP55 |
Nominal voltage | 250 V |
Nominal current socket outlet | 13 A |
Overvoltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Number of active contacts (round) | 0 |
Number of active contacts (flat) | 2 |
Min. depth of built-in installation box | 0 mm |
---|---|
Device width | 156 mm |
Device height | 85 mm |
Device depth | 64 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
degree of impact strength (IK) | IK08 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -25-60 °C |
Voltage type | AC |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Antimicrobial treatment | No |
Prewired | No |
Connection type | Screwed terminal |
Terminals capacity | 2.5-4 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 2.5-4 mm² |
Label space/information surface | No |
Fitted with USB plug | No |
Tube diameter for wall mounted product | 16-25 mm |
1 document
Stran v katalogu
2 documents
BIM datoteka
BIM datoteka
SELECT AN ACTION