
Synergy™
LEGRAND
REF. 081852
EAN.
3245060818524
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Mounting method | Facing brickwork |
---|---|
Shape | Square |
Construction type | Other |
Model | Other |
Provided with revolving ring | No |
Equipped with | None |
Width | 136.9 mm |
Depth | 43.05-43.35 mm |
For number of electric fittings | 6 |
Mounting switching equipment | Screwing |
With screws | No |
Housing feed-through by break-out opening | Yes |
Housing feed-through by seal membrane | No |
Housing feed-through by nozzle | No |
Housing feed-through by step membrane | No |
For tube diameter | 20/25 mm |
Pipe locking | No |
Pipe locking optional | No |
Inlet from the rear | No |
Number of inlets | 8 |
---|---|
Material | Steel |
Halogen free | Yes |
Surface protection | Other |
Colour | Grey |
Degree of protection (IP) | IP20 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
With screening | No |
Air tight | No |
Number of poles of the clamp | 2 |
Clamp position fixed | Yes |
Luminaire hook mounting | No |
Nozzle | None |
Special application | None |
Vertical fixing center distance | 98.6-111.4 mm |
Horizontal fixing center distance | 98.6-111.4 mm |
Cable support | Not applicable |