
LEGRAND
REF. 412045
EAN.
3414971095724
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Pole type | Three conductor/four conductor |
---|---|
Connectable conductor cross section solid-core | 2.5 - 4 mm² |
Mounting method | DIN rail |
Ampere meter | Yes |
Reactive power meter | Yes |
With rotational speed meter | No |
Frequency meter | Yes |
Pulse counter | No |
Voltmeter | Yes |
Harmonics measurement | No |
Apparent power | Yes |
Effective power measurement device | Yes |
Power factor | Yes |
Step angle (cos phi) | No |
Measured value memory | Yes |
Measurement type load profile | No |
Calibrated | Yes |
Accuracy class active energy according to IEC 62053-22 | Other |
Accuracy class reactive energy according to IEC 62053-23 | Other |
Pulse output | Electrical |
Number of voltage measurement inputs | 3 |
Number of current measurement inputs | 3 |
Voltage type (supply voltage) | AC |
Supply voltage AC 50 Hz | 100-240 V |
Supply voltage AC 60 Hz | 100-240 V |
Measuring range for frequency | 45-65 Hz |
Nominal current (In) | 5 A |
Max. current (Imax) | 6 A |
Display | LCD |
Remote display | No |
Suitable for RJ plug | No |
Supporting protocol for IEC 61850 Ethernet | No |
With communication interface KNX | No |
Wth communication interface M-Bus | No |
With communication interface RS-485 | Yes |
Supporting protocol for OPC UA PubSub | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for Modbus | Yes |
---|---|
Supporting protocol for PROFINET IO | No |
Supporting protocol for other bus systems | No |
With audit logging (audit log) | No |
With firmware signature | No |
With logging of security events (security event log) | No |
With Role Based Access Control (RBAC) | No |
Web server with HTTPS transfer protocol | No |
Width | 71.2 mm |
Height | 90 mm |
Depth | 65 mm |
Degree of protection (IP), front side | Other |
Degree of protection (IP) | IP54 |
Operating / setting temperature | -5-55 °C |
Storage temperature | -25-70 °C |
Nominal voltage | 0-230 V |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Connection type | Screwed terminal |
Contains Batteries and/or Accumulator | No |
Battery ou Accumulator (Pack1) | Not applicable |
Element Composition (Pack1) | Not applicable |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 250 g |
Pack1 Location | Single element |
Regulation Type (Pack1) | I : Industrial (not Portable) |
Battery ou Accumulator (Pack2) | Not applicable |
Element Composition (Pack2) | Not applicable |
Connected object | No |
Programming way | Not applicable |
With voice command | No |
Programmable | Yes |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Product use function | Energy distribution |
9 documents
Tehnični list
Tehnični priročnik
Navodila za uporabo
Tehnični priročnik
Tehnični priročnik
Tehnični priročnik
Tehnični priročnik
Tehnični list
Tehnični priročnik
3 documents
Tehnična stran v katalogu
Tehnična stran v katalogu
Stran v katalogu
1 document
3D Autocad
SELECT AN ACTION