
LEGRAND
REF. 572784
EAN.
3245065727845
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Assembly arrangement | Control unit |
---|---|
Mounting method | Flush-mounted |
With voice announcement function | No |
With tuner | No |
Number of program memory positions | 0 |
RDS | No |
With frequency indication | No |
Number of analogue inputs | 2 |
Number of analogue outputs | 2 |
Music capacity | 25 W |
Width | 45 mm |
---|---|
Height | 45 mm |
Colour | Grey |
Nominal voltage | 100 V |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
1 document
Navodila za uporabo
2 documents
Stran v katalogu
Stran v katalogu
SELECT AN ACTION