
Niloé™
LEGRAND
REF. 664893
EAN.
3245066648934
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Wiring system | Off switch 1-pole |
---|---|
Method of operation | Hotel card |
Assembly arrangement | Basic element with central cover plate |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw |
With mounting plate | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Beige |
RAL-number (similar) | 1013 |
Colour of switch operator | Beige |
Label space/information surface | No |
Lighting | Yes |
Function lighting | Orientation |
Type of lighting | LED not exchangeable |
Suitable for degree of protection (IP) | IP31 |
degree of impact strength (IK) | IK04 |
---|---|
Nominal voltage | 230 V |
Rated current | 2 A |
Switching current for fluorescent lamps | 2 AX |
Monitoring contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 76 mm |
Device height | 76 mm |
Device depth | 34 mm |
Built-in depth | 20 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -10-55 °C |
Storage temperature | -10-55 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
3 documents
Tehnični list
Tehnični list
Navodila za uporabo
1 document
Stran v katalogu
SELECT AN ACTION