-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Assembly arrangement
-
Nominal voltage
-
Number of units
-
Number of units
-
Nominal voltage
-
Bus system KNX
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Number of units
-
Nominal voltage
-
Nominal voltage
-
Assembly arrangement
-
Nominal current
-
Number of contacts as normally open contact
-
Nominal current
-
Nominal current
-
Number of contacts as normally open contact
-
Nominal current
-
Nominal current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of contacts as normally closed contact
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Number of contacts as normally closed contact
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Method of operation
-
Method of operation
-
Method of operation
-
Method of operation
-
Method of operation
-
Method of operation
-
Method of operation
-
Method of operation
-
Other bus systems
-
Dimming phase cut-on (leading edge)
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Model
-
Dimming phase cut-off (trailing edge)
-
Model
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
With movement sensor
-
Mounting method
-
Lamp holder
-
Lamp holder
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
Number of rockers
-
With lighting
-
With lighting
-
Push button mode
-
Colour light source
-
Switching mode
-
With manual radio transmitter
-
Range
-
Number of poles
-
Number of poles
-
Protocol
-
Colour temperature
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Radio frequency
-
Number of commands
-
Number of commands
-
Number of commands
-
Number of commands
-
Number of commands
-
Built-in height/depth
-
Type of load
-
Type of load
-
Type of load
-
Type of load
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Connected object
-
Connected object

Interrupteur temporisé lumineux sans Neutre étanche Plexo 230V 50Hz à 60Hz IP55 IK05 avec enjoliveur finition gris

Interrupteur ou va-et-vient étanche Plexo 10AX 250V~ IP55 IK08 avec enjoliveur finition gris

Interrupteur ou va-et-vient témoin avec voyant étanche Plexo 10AX 250V~ IP55 IK08 avec enjoliveur finition gris

Interrupteur ou va-et-vient lumineux avec voyant étanche Plexo 10AX 250V~ IP55 IK08 avec enjoliveur finition gris

Commande double étanche pour réaliser 3 fonctions Plexo IP55 IK08 avec enjoliveur finition gris

Interrupteur bipolaire étanche Plexo 10AX 250V IP55 IK08 avec enjoliveur gris

Interrupteur à clé Ronis n°455 2 positions avec marquage O I étanche Plexo 3A 250V avec enjoliveur gris

Interrupteur à clé Ronis n°455 3 positions avec marquage I O II étanche Plexo 3A 250V avec enjoliveur gris

Interrupteur temporisé lumineux sans Neutre étanche Plexo 230V 50Hz à 60Hz IP55 IK05 avec enjoliveur finition blanc

Interrupteur ou va-et-vient étanche Plexo 10AX 250V~ IP55 IK08 avec enjoliveur finition blanc

Interrupteur ou va-et-vient témoin avec voyant étanche Plexo 10AX 250V~ IP55 IK08 avec enjoliveur finition blanc

Interrupteur ou va-et-vient lumineux avec voyant étanche Plexo 10AX 250V~ IP55 IK08 avec enjoliveur finition blanc

Commande double étanche pour réaliser 3 fonctions Plexo IP55 IK08 avec enjoliveur finition blanc

Interrupteur ou va-et-vient étanche Plexo 10AX 250V~ IP55 IK08 livré complet pour fixation saillie - gris

Interrupteur ou va-et-vient témoin avec voyant étanche Plexo 10AX 250V~ IP55 IK08 livré complet fixation saillie - gris

Interrupteur ou va-et-vient lumineux avec voyant étanche Plexo 10AX 250V~ IP55 IK08 complet fixation saillie - gris

Commande double étanche pour réaliser 3 fonctions Plexo IP55 IK08 livrée complète pour fixation saillie - gris

Interrupteur ou va-et-vient témoin avec voyant étanche Plexo 10AX 250V~ IP55 IK08 complet fixation saillie - anthracite

Interrupteur ou va-et-vient lumineux avec voyant étanche Plexo 10AX 250V~ IP55 IK08 complet fixation saillie - anthracite