
LEGRAND
REF. 689630
EAN.
3245066896304
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Cover model | Square |
---|---|
Number of device cups | 1 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets British Standard BS 1363 | 0 |
Housing material | Other |
Degree of protection (IP) | IP20 |
With opening carpeting | Yes |
Depth of flooring recess | 8 mm |
Protective frame carpeting | No |
Colour | Grey |
RAL-number | 7031 |
Suitable for subfloor duct | Yes |
Suitable for hollow floor | Yes |
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | No |
---|---|
Outer width | 280 mm |
Outer length | 280 mm |
Length built-in dimension | 260 mm |
Width built-in dimension | 260 mm |
Min. built-in depth | 65 mm |
Depth | 41 mm |
number of rows | 3 |
degree of impact strength (IK) | IK08 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Halogen free | Yes |
Fitted with USB plug | No |
5 documents
Tehnični list
Tehnični list
Navodila za uporabo
Tehnični list
Tehnični list
2 documents
Stran v katalogu
Tehnična stran v katalogu
5 documents
Pogodba
NF App Domestic-636598A
(0.24 Mo)
Pogodba
OC / CB-FR 636598C
(0.39 Mo)
Ooljevarstveni profil
Ooljevarstveni profil
Pogodba
NF Conduits-636641A
(0.85 Mo)
SELECT AN ACTION