
COFFRET ATLANTIC PORTE VITREE 1200X800X400
LEGRAND
COFFRET ATLANTIC PORTE VITREE 1200X800X400
REF. 036956
EAN.
3414970696786
Atlantic, coffret métal pour la protection des composants électriques et électroniques contre les agressions extérieures - Pour les locaux tertiaires et industriels sans contraintes particulières, ni corrosion excessive
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Mounting method | Surface mounted |
---|---|
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | Yes |
With lock | Yes |
Height | 1200 mm |
Width | 800 mm |
Depth | 400 mm |
Built-in depth | 405 mm |
Inner depth | 380 mm |
Material plate thickness cabinet | 1.25 mm |
Material plate thickness door/cover | 1.5 mm |
Colour | Grey |
---|---|
RAL-number | 7035 |
Number of openings for flange plates | 1 |
Extension possible | No |
Housing material | Steel |
Surface protection | Powder coating |
With mounting plate | Yes |
Suitable for outdoor use | Yes |
Suitable for lightning protection | No |
Degree of protection (IP) | IP66 |
Protection class according to IEC 61140 | I |
degree of impact strength (IK) | IK10 |
Circuit integrity | Other |
5 documents
Navodila za uporabo
Tehnični priročnik
Tehnični list
Tehnični list
Tehnični priročnik
2 documents
Tehnična stran v katalogu
Stran v katalogu
3 documents
BIM datoteka
3D Autocad
BIM datoteka
5 documents
Pogodba
OC / CB-FR703246
(0.59 Mo)
Ooljevarstveni profil
Pogodba
TUV GS-R 60175536
(1.67 Mo)
Pogodba
UL listed cULus-E164087-19951122
(0.84 Mo)
Pogodba
VERITAS (BV)-03212/J0 BV
(0.59 Mo)
SELECT AN ACTION