
Goulotte DLP universelle 3 compartiments, 3 couvercles 40mm, 65mm et 40mm, 50x170mm. Blanc
DLP
LEGRAND
Goulotte DLP universelle 3 compartiments, 3 couvercles 40mm, 65mm et 40mm, 50x170mm. Blanc
REF. 010467
EAN.
3245060104672
La goulotte DLP monobloc offre une distribution, une protection et une dérivation des différents fils et câbles dans une installation électrique (courant fort et/ou courant faible)
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Width | 170 mm |
---|---|
Depth | 50 mm |
Length | 2000 mm |
Number of covers | 3 |
Covers included | Yes |
Cover width 1 | 40 mm |
Cover width 2 | 65 mm |
Cover width 3 | 40 mm |
Symmetric | Yes |
Construction type rectangular | Yes |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
---|---|
RAL-number | 9003 |
Construction rear wall (inner side) | Perforated |
With protective foil | Yes |
Number of plug-in partitions | 1 |
With duct connector | Yes |
Bottom perforation | Yes |
Mounting method cover | Spanned |
With cable fixing clip | No |
Usable cross section | 6870 mm² |
Degree of protection (IP) | IP40 |
degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
2 documents
Stran v katalogu
Tehnična stran v katalogu
2 documents
BIM datoteka
BIM datoteka
SELECT AN ACTION