
Parasurtenseur 16A 250V~ Mosaic 2 modules - blanc
Mosaic™
LEGRAND
Parasurtenseur 16A 250V~ Mosaic 2 modules - blanc
REF. 077540
EAN.
3245060775407
Mosaic, un parasurtenseur répondant aux tendances actuelles des bâtiments à compléter d'une plaque de finition et à poser sur tous types de supports
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Nominal voltage AC | 230 V |
---|---|
Nominal voltage DC | 230 V |
Max. continuous voltage AC | 250 V |
Max. continuous voltage DC | 250 V |
Nominal load current | 16 A |
Nominal discharge surge current (8/20) (L-N) | 1 kA |
Total discharge current (8/20) (L+N-PE) | 1.5 kA |
Voltage protection level | 1 kV |
Voltage protection level L-N | 1 kV |
Voltage protection level L-PE/N-PE | 1 kV |
Number of poles | 6 |
Mounting method | Surface mounted/recessed mounted |
Max. conductor cross section solid (solid, stranded) | 2.5 mm² |
Max. conductor cross section flexible (fine-strand) | 2.5 mm² |
With remote signalling contact | No |
---|---|
Signalling at the device | Optical |
Category type 3 | No |
With interference suppressor filter | Yes |
Degree of protection (IP) | IP20 |
Width | 45 mm |
Height | 45 mm |
Depth | 47 mm |
Built-in depth | 32.5 mm |
degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Connection type | Screwed terminal |
3 documents
Navodila za uporabo
Tehnični list
Tehnični list
1 document
Stran v katalogu
2 documents
BIM datoteka
BIM datoteka
SELECT AN ACTION