
Prise HD 15 femelle à visser Mosaic 2 modules - blanc
Mosaic™
LEGRAND
Prise HD 15 femelle à visser Mosaic 2 modules - blanc
REF. 078757
EAN.
3245060787578
Mosaic, une prise HD15, répondant aux tendances actuelles des bâtiments à compléter d'une plaque de finition et à poser sur tous types de supports
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | D-Sub 15-pole |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Surface mounted |
Material | Plastic |
Material quality | Thermoplastic |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
Transparent | No |
Type of fastening | Engage (snap) |
---|---|
Number of modules (module system) | 2 |
Suitable for number of connectors | 1 |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP40 |
degree of impact strength (IK) | IK04 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 24.8 mm |
Built-in depth | 15.4 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
2 documents
Navodila za uporabo
Tehnični list
2 documents
Stran v katalogu
Stran v katalogu
SELECT AN ACTION