
Sonnerie Lido 230V~ direct 50Hz à 60Hz classe II blanc
LEGRAND
Sonnerie Lido 230V~ direct 50Hz à 60Hz classe II blanc
REF. 041221
EAN.
3245060412210
Sonnerie à associer à un bouton-poussoir pour obtenir un carillon
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Housing colour | White |
---|---|
Housing material | Plastic |
Loudness | 80 dB |
Nominal voltage | 230-230 V |
Degree of protection (IP) | IP20 |
Type of current | AC |
Built-in battery | No |
Mounting method | Surface mounted |
Number of modules (module system) | 1 |
Wireless | No |
Width | 61 mm |
Height | 95 mm |
Depth | 33 mm |
degree of impact strength (IK) | IK04 |
---|---|
Frequency | 50-60 Hz |
Terminal marking indication | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Terminals capacity | 1.5-1.5 mm² |
Cable nature for connection | Rigid |
Label space/information surface | No |
With complemantary luminous signal | No |
Contains Batteries and/or Accumulator | No |
Number of ringtones | 1 |
Connected object | No |
1 document
Stran v katalogu
SELECT AN ACTION