Smart DIN with Netatmo electrical panel
The new range of intelligent DIN modules, Drivia with Netatmo, for installation directly in the electrical panel. It incorporates a Smart system for managing lighting and the most powerful loads (such as induction induction hobs and air conditioning)

Take complete control of your home, from lighting to energy-intensive appliances
Drivia with Netatmo is the new range of intelligent modular switches to be installed directly in the electrical panel at the heart of the home.
This enables you to:
Control lights and powered appliances from the home's electrical panel
Intelligent load management and energy balancing
Maximum control of consumption and reduction of energy waste

One application, many connected benefits
Using the Home + Control application, you can:
- Activate and customize 8 scenarios:
1. 4 pre-configured scenarios, entry, exit, day, night
2. 4 user-customizable scenarios - View and check the status of lights and appliances connected to outlets
- Check total house consumptionReceive notifications on electrical load and system status
- Set load priority to prevent power failures

SMART electrical panel components
- 16A relay: control of lights up to 16A Contactor
- 20A: control loads up to 20A
- Load management module: manage load priority and define scenarios for all connected contactors and sockets
- Meter: measures consumption of individual power lines
- Gateway: Internet connection and control via Home + Control applicationRead toroid input current

Drivia is compatible Arteor, Céliane, and more...
Drivia integrates with all Legrand smart Wiring Devices. This allows for a greater number of comfort, savings and safety functionalities.
GO TO WIRING DEVICES SMARTLegrand's main Smart products

L'efficacité énergétique pour le résidentiel
Découvrez les solutions Legrand pour une meilleure efficacité énergétique dans le résidentiel.
DÉCOUVRIRSmart Home: it's now!
Legrand smart home solutions have been developed to generate well-being in people, for maximum comfort in the home. At the same time, smart solutions are implemented with the aim of improving energy efficiency and promoting responsible energy use, starting with measurement and control. Similarly, with smart solutions, safety is guaranteed in the home, with specific products to ensure user safety, both in the use of products developed specifically to ensure safety, and in the professional, high-level installation that protects communication between smart products.
Smart Home is now.