
Eclairage de circulation Soliroc IK10 IP55
Soliroc™
LEGRAND
Eclairage de circulation Soliroc IK10 IP55
REF. 077867
EAN.
3245060778675
Soliroc, balisage antivandale, idéale pour les lieux à risques ou sans surveillance
Share
Μπορείτε να συγκρίνετε μόνο 4 προϊόντα, πρέπει να αφαιρέσετε 1 για να προσθέσετε αυτό
Τεχνικά χαρακτηριστικά
Assembly arrangement | Complete device |
---|---|
Lamp holder | Other |
With light source | Yes |
With flashlight | No |
With fixed symbol/imprint | Yes |
With exchangeable symbol | Yes |
Application as button | No |
Mounting method | Flush-mounted |
Material | Metal |
Material quality | Other |
Halogen free | Yes |
Surface protection | Metallic |
Surface finishing | Matt |
Colour | Grey |
Transparent | Yes |
---|---|
Colour light source | White |
Suitable for degree of protection (IP) | IP55 |
Nominal voltage | 230 V |
Max. lamp power | 2 W |
Device width | 181 mm |
Device height | 110 mm |
Device depth | 49 mm |
Built-in depth | 31.5 mm |
degree of impact strength (IK) | IK10 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Connection type | Push-in clamp |
Cable section | 2.5-2.5 mm² |
3 documents
Tehnični list
Navodila za uporabo
Tehnični list
1 document
Stran v katalogu
SELECT AN ACTION